Bulgin’s PX0442/2M00 from L-com is a fully overmoulded USB cable suitable for industrial, commercial, marine, wastewater, medical, recreation and leisure, agriculture, food processing, consumer electronics, transport, and infrastructure industries. The USB cable has 5 gold-plated copper alloy contacts and a 19.100 mm diameter over the coupling ring. Our dust and waterproof 400 series buccaneer connector cord is made from PVC material and has a nitrile O-ring.
Bulgin’s PX0442/2M00 from L-com fully overmoulded cable is UV-resistant and meets UL94V-0, IP68, and IP69K ratings. Our USB standard A plug to sealed mini B plug cable connector has a 2 in. length, 1 in. diameter, and 1 in. height. This USB cable has a 42V maximum voltage, 5000 mating cycles, and 50 mOhm contact resistance. The 2-meter cord can withstand maximum operating temperatures of up to 70 degrees C. Our 5 contact fully overmoulded USB cable meets CSA and UL standards.
L-com has one of the largest in-stock selections of fully overmoulded USB cables for local, domestic, and international orders. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can assist you in obtaining the 400 series buccaneer USB cable that meets your needs.
Features
- IP68 Sealed Mini ‘B’ Plug to Mini ‘A’ Plug
- Fully overmoulded construction
- Available in 2, 3 & 4.5m lengths
- Mates with PX0443, PX0446, PX0447, PX0456, PX0457 & PX0458