GB2099 Round Type I Downward Angle to Dual C13 International Splitter Power Cord - 10 Amp - 2M

L-com's CPCRDI2C13-10A-2M line of international power cords are suitable for powering any device internationally. This 2 meter cable contains one round downward angle GB2099 connector and 2 IEC C13 connectors. The GB2099 is primarily used in China and is also known as a Type I international power plug. The C13 is a common connector used to power various devices including PCs, PDUs (Power Distribution Units) and much more. This splitter cable allows you to power 2 devices with a single power source, eliminating calbe clutter and improving air flow. These cables are rated for 250 volts and 10 amps and are built using 0.75mm²×3C Black PVC cable. All L-com products are in stock and ready to ship same day. Order the CPCRDI2C13-10A-2M GB2099 Type I to C13 International Power Cord today for all of your urgent power needs!

Features
  • 10 Amp 250 Volt
  • GB2099 Type I to Dual C13
  • 3×0.75mm² PVC Cordage
  • Internationally Rated Splitter Power Cord
Application
  • Powered Devices
  • PC/Server
  • Power Splitting
  • PDUs

SKU CPCRID2C13-10A-2M
QTY available 250
Quantity Price
1 - 24 $6.21
25 - 49 $5.96
50 - 99 $5.78
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $6.21

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov