To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

HDMI Male to Female, Rotatable 360 Degrees, Black

L-com’s LHDMF360 is an audio/video adapter, an essential tool for anyone looking to connect digital devices for a seamless audio and video experience. This A/V adapter features HDMI male to HDMI female port saver style connector configuration. This HDMI male to female adapter is a 360 degree rotatable adapter, allowing greater mobility in video signals.

This LHDMF360 audio/video adapter from L-com is suitable for applications including digital signage, home theatre, OEM designs and professional A/V. This A/V adapter is available in black color. Our HDMI male to female adapter is constructed with an ABS housing, reducing tension if cable is twisted. Additional audio/video adapter specs and dimensions for this component can be found on its downloadable PDF specification datasheet.

L-com offers an excellent selection of HDMI male to female adapters with same-business-day shipping for local, international, and domestic orders. We also offer multiple different AV adapters including popular interfaces such as HDMI, DisplayPort and USB C capable of high resolution pictures for the best display. Our knowledgeable sales team and professional technical assistance can assist you in obtaining the perfect black A/V adapter for your needs, including more information on related products. If you have any inquiries about our adapters or other components, please contact our experienced technical support and sales teams.


Features
  • 360 degree rotateable adapter
  • Teduces tension if a cable is twisted
  • Allows for greater mobility in video signals
  • Male to female port saver style
Application
  • Digital Signage
  • Home Theatre
  • OEM Designs
  • Professional A/V Applications

SKU LHDMF360
QTY available 10
Quantity Price
1 - 24 $12.51
25 - 49 $11.88
50 - 99 $11.26
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $12.51

Key Specifications

Key Specifications