To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

HFBR-4503 Simplex Fiber Connector for 1.0mm POF, Latching, Grey for 2.2mm OD Cable

Item # FOC-4503PFS22SL
Availability
228
Price Table
Quantity Price
1 - 24 $2.19
25 - 49 $2.10
50 - 99 $2.04
100 + Call Us
Add to Cart

Description

L-com's FOC4503PFS22SL plastic optical fiber connector features a simplex latching mechanism, with a grey connector body. The connector is designed to be compatible with Versatile Link transmitters and receivers. The connector is intended for use with 1mm plastic optical fiber (POF) with a 2.2mm jacket. It is designed for applications requiring a greater retention force — 80 Newtons ( 18 lb.) — than provided by simplex nonlatching connector types.

Features
  • For use with Versatile Link transmitters and receivers
  • Grey connector body for use with 1mm POF
  • Latching design for greater retention
Application
  • Industrial Networking
  • Audio, Video Versatile Link Transmitters and Receivers


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov