ThinLine High Speed HDMI Cable with Ethernet, M/M, 10FT

SKU VHA00022-10F
QTY available 236
Quantity Price
1 - 24 $15.19
25 - 49 $14.43
50 - 99 $13.67
100 + Call Us
Price $15.19

All Prices are in US Dollars and do not include duties



The L-com 10 foot VHA00022 line of ThinLine High Speed HDMI Cables with Ethernet are a cost effective alternative to standard diameter HDMI cables. L-com's VHA00022-10F ThinLine 10 foot HDMI cable offers a smaller diameter of 4.5mm, as opposed to standard 7.3mm diameter. With a diameter almost half that of a typical HDMI cable, the VHA00022-10F from L-com offers lighter weight and greater cable flexibility. Our ThinLine VHA00022 10 foot HDMI cables is also a great option for saving space and increasing airflow in high cable density applications.

Features
  • Connect HDMI source to HDMI display
  • ThinLine cable diameter of 4.5mm
  • Gold plated contact pins to minimize signal loss and insure many mating cycles
  • Available in multiple lengths from 1 to 10 feet

Application
  • HDTV
  • 4k resolution
  • Home Theatre
  • Professional AV installs