To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

High Temperature Dual Circuit Vertical Limit Switch, Forked Roller Lever R38mm, Rated for 10A @250 VAC

Item # LIMSW-5105HT
Availability
5
Price Table
Quantity Price
1 - 9 $129.00
10 - 24 $123.84
25 - 99 $118.68
100 + Call Us
Add to Cart

Description

The L-com LIMSW-5105HT dual circuit vertical limit switch is electromechanical device operated by physical force via a R38mm forked roller lever. This high temperature limit switch can be employed in industrial automation to limit the travel of tooling or machinery as well as for object detection and part counting. Applications include material handling, OEM machine builders, food and beverage packaging, conveyer systems, machining, automotive manufacturing, and warehouse automation.

This limit switch has a strong aluminum IEC type body that is IP65 rated, protecting the internal switching mechanism from external forces, debris, moisture, and other contamination. Our switch has a 10A at 250 VAC rating, operates between speeds of 1mm - 2 m/s, and can withstand temperatures of up to 350 degrees C. We provide limit switches for use in process automation industries, safety interlock applications in gates, doors, and valve positions on pipelines.

The L-com LIMSW-5105HT dual circuit vertical limit switch has 1NO + 1NC contact and is suitable for position indication on dampers, hoods, and other air handling equipment (HVAC). This switch has a long mechanical life of up to 15million cycles.

L-com has one of the largest in-stock selections of vertical limit switches with same-day shipment for domestic and international orders. Our portfolio includes lightning and surge protectors, coaxial cable assemblies, connectors, adapters, antennas, RF amplifiers and NEMA rated enclosures. For further information on similar products, our expert technical support and trained sales team can get you the perfect high temperature vertical limit switch as per your requirements.


Features
  • High temperature resistance up to 350°
  • Aluminum alloy housing with high mechanical strength
  • Over position alarm
  • Contact detection
  • Compact design
Application
  • Material handling
  • OEM machine builders
  • Food and beverage packaging
  • Conveyer systems
  • Machining
  • Automotive manufacturing
  • Warehouse automation.