High Temperature Power Cord - C14 to C15 - 15 Amp - 8 FT - Red

SKU PPA00005RD-08F
QTY available 1
Quantity Price
1 - 24 $26.19
25 - 49 $24.88
50 - 99 $23.57
100 + Call Us
Price $26.19

All Prices are in US Dollars and do not include duties



The L-com PPA00005RD-08F is a C15 to C14 power cord that is commonly used on high temperature kitchen appliances like electric kettles. The C15 connector can fit in any port that a C13 can, however it is rated for higher temperatures. The C15 is rated for 221 degrees as compared to 158 degrees on standard C13 connectors. This cord has a red jacket, which is popular for color coding multiple cables. All cords at L-com are in stock and ready to ship today.

Features
  • 15 Amp 250 Volt Rating
  • 14 AWG Conductors
  • IEC C14 Inlet to IEC C15 Outlet
  • Red Jacket

Application
  • PC/Server
  • Powered Devices
  • Commercial Kitchen Appliances
  • Switch/Router
  • Power


Documents and Resources