To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Female IEEE-488 Connector, Right Angle PC Terminals

These hard to find connectors are ideal for replacement use or for the "do it yourself" user. Choose from solder cup, straight PCB, or right angle PCB style female connectors. Supplied with required female mating hardware and mates with any male GPIB connector. Contacts are gold plated, connector insulator is UL94V-0 rated. Will ship immediately if in stock.

Features
  • Gold plated contacts provide reliable connections with repeated mating cycles
  • Features Right Angle PC Terminals
  • Mates with any GPIB male connector
  • Standard M3.5 x 0.6 female screwlocks provide tight connection when mated to male thumbscrews
  • UL94V-0 rated connector insulator satisfies flammability requirements
Application
  • Data Acquisition
  • Instrument Control
  • Test and Measurement

SKU CIB24SRA
QTY available 767
Quantity Price
1 - 24 $11.19
25 - 49 $10.07
50 - 99 $8.95
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $11.19

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov