GPIB Female Connector Dust Covers Pkg/10

SKU GPIBDC-F
QTY available 34
Quantity Price
1 + $11.99
Price $11.99

All Prices are in US Dollars and do not include duties



These handy GPIB connector dust covers are available in packages of 10 and can be used with L-com's Molded, Deluxe and Premium GPIB cable assemblies. There are two versions to choose from, the GPIBDC-F for female IEEE-488 connectors and the GPIBDC-M for male IEEE-488 connectors. By utilizing these cost effective covers you can protect your valuable GPIB assemblies from dust and contamination. Order online today!

Features
  • Available in cost effect 10 packs
  • Order online today!
  • Rugged plastic construction ensures durability
  • Used to protect GPIB connectors from dust and contamination

Application
  • Data Acquisition
  • Instrument Control
  • Test and Measurement

Key Specifications

Key Specifications

Primary Application
Audio/Video/Data
Cable Family/Type
IEEE-488 GPIB
Design
Dust Cap/Cover
Connector Series
IEEE-488 GPIB

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.