To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

IEEE-488 Ultra Slimline Extender-Cast, Male / Female

These handy, hard to find extenders are normally used to provide a one inch extension allowing right angle cables that extra margin to clear nearby obstacles. Special 0.62" (CIB24XE) and 0.66" (DGE24XE) height allows for use with computers having narrow port openings. They can also be used as socket savers for expensive cables and ports by taking the abuse of frequently mated connectors. Connectors are male to female and satisfy UL94V-0 flammability requirements. Quantity pricing available, please contact your L-com Sales Representative.

Features
  • Connectors are male to female; mating hardware is M3.5 x 0.6 threaded
  • Provides a one inch clearance to extend GPIB ports
  • UL94V-0 rated connector insulator satisfies flammability requirements
  • 0.62" height allows for use with computers or any port with narrow openings
  • Gold plated contacts provide reliable connections with repeated mating cycles
Application
  • Data Acquisition
  • Test and Measurement
  • Instrument Control

SKU CIB24XE
QTY available Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov