To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Reverse Entry IEEE-488 Bulkhead Adapter, Insulated, Female/Female

These innovative bulkhead adapters allow the user to pass GPIB cables through a panel or enclosure. The reverse entry feature allows cables to exit in opposite directions. Utilizing a unique steel/nickel plated mounting flange and cast aluminum connector housing, these adapters are built to last. A fiberglass insulated version also exists for users concerned with ground loops. Quantity pricing available, please contact your L-com Sales Representative.

Features
  • Cast aluminum housing provides strength, durability and crush resistance
  • Feed any IEEE-488/GPIB cable through a panel or enclosure
  • Fiberglass mounting flange accommodates isolation requirements
  • IEEE-488 compliant; Reverse entry feature allows cables to exit in opposite directions
  • Gold plated contacts insure reliability, signal integrity, and multiple mating cycles
Application
  • Data Acquisition
  • Instrument Control
  • Test and Measurement

SKU CIB24BFR-I
QTY available 18
Quantity Price
1 - 24 $77.99
25 - 49 $70.19
50 - 99 $62.39
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $77.99

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov