To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

In-Line Sealed Cable Joiner PX0777 Series 3POLE

Bulgin's PX0777 in-line sealed cable joiner offered by L-com from standard buccaneer series is ideal for industrial, commercial, marine, wastewater, transport and infrastructure, medical, recreation and leisure, agriculture, food processing and consumer electronics applications. This cable joiner with black insert has a maximum voltage of 250 V along with 3 way terminal block.

The Bulgin PX0777 circular power connector is designed to operate within a temperature range of -20 to 70 deg C. This in-line sealed cable joiner from L-com is dustproof and waterproof, with an IP rating of IP68 and IP69K. Make your online purchase right now to take advantage of our same-day shipping.

The maximum cable acceptance of this cable joiner is 8 mm with UL94HB flammability rating. Our PX0777 circular power connector from L-com is made of polyamide and has a 4kV AC breakdown voltage. Additional dimensions and specifications for this in-line sealed cable joiner are on our downloadable PDF datasheet above.

L-com is where to buy a circular power connector for quick shipment worldwide because this is only one of more than a million parts/components we have available. Our expert technical support and knowledgeable sales team can assist you in obtaining the connector that meets your needs. Our in-line sealed cable joiner is in stock and ships the same day from our United States warehouse.


Features
  • IP68 & IP69k Rating
  • For Sealed Inline Connections
  • Standard Cable Acceptance 6-8mm
  • Cable Range 3.5-9mm (using alternative glands)
  • Supplied with 4, 6, or 8 way
  • Terminal Block
  • Available Moulded in Black or Orange

SKU PX0777
QTY available 5
Quantity Price
1 - 24 $20.93
25 - 49 $19.88
50 - 99 $18.84
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $20.93

Key Specifications

Key Specifications