Indoor Multi-Fiber Distribution Cable, 24 Fiber, 40/100GB OM4, Riser Rated

The L-com FOB-MFD-24FM4R-M is a 50/125 40/100GB Multimode OM4 multi-fiber distribution cable with 24 fiber strands designed for general indoor use. The L-com FOB-MFD-24FM4R-M is constructed with a thick and durable 7.8mm jacket which offers excellent strength and protection during installation and operation. The L-com FOB-MFD-24FM4R-M has a riser rated jacket and the tight buffer fibers inside are color coded for easy identification for termination. The L-com FOB-MFD-24FM4R-M is perfect for trunk cable ran between building floors and data center equipment. To compliment the FOB-MFD-24FM4R-M bulk cable, L-com carries a wide variety of connectors, hand tools, connector cleaners, and consumables for any field application. The L-com FOB-MFD-24FM4R-M is in stock and ready to ship same day, Order Online Today.

Features
  • 50/125 40/100GB Multimode OM4
  • Indoor 24 Fiber Distribution Cable
  • 7.8mm Diameter Jacket
  • OFNR Riser Rated Jacket
  • Color coded fibers for easy Identification and Termination
Application
  • LAN Backbone
  • Data Centers
  • Trunk Cabling
  • FTTH

SKU FOB-MFD-24FM4R-M
QTY available 779
Quantity Price
1 - 24 $14.79
25 - 49 $14.05
50 - 99 $13.31
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $14.79

Key Specifications

Key Specifications