To our valued customers please note that our offices and warehouses will be closed on the following date, Wednesday, January 1st, 2025, for the New Year’s Day.
 
 

Indoor Multi-Fiber Distribution Cable, 24 Fiber, 50/125 OM2, Riser Rated

The L-com FOB-MFD-24FM2R-M is a 50/125 Multimode OM2 multi-fiber distribution cable with 24 fiber strands designed for general indoor use. The L-com FOB-MFD-24FM2R-M is constructed with a thick and durable 7.8mm jacket which offers excellent strength and protection during installation and operation. The L-com FOB-MFD-24FM2R-M has a riser rated jacket and the tight buffer fibers inside are color coded for easy identification for termination. The L-com FOB-MFD-24FM2R-M is perfect for trunk cable ran between building floors and data center equipment. To compliment the FOB-MFD-24FM2R-M bulk cable, L-com carries a wide variety of connectors, hand tools, connector cleaners, and consumables for any field application. The L-com FOB-MFD-24FM2R-M is in stock and ready to ship same day, Order Online Today.

Features
  • 50/125 Multimode OM2
  • Indoor 24 Fiber Distribution Cable
  • 7.8mm Diameter Jacket
  • OFNR Riser Rated Jacket
  • Color coded fibers for easy Identification and Termination
Application
  • LAN Backbone
  • Data Centers
  • Trunk Cabling
  • FTTH

SKU FOB-MFD-24FM2R-M
QTY available 1000
Quantity Price
1 - 24 $1.54
25 - 49 $1.46
50 - 99 $1.39
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $1.54

Key Specifications

Key Specifications