Indoor Multi-Fiber Distribution Cable, 8 Fiber, 62.5/125 OM1, Riser Rated

SKU FOB-MFD-8FM1R-M
QTY available 1000
Quantity Price
1 + $0.79
Price $0.79

All Prices are in US Dollars and do not include duties



The L-com FOB-MFD-8FM1R-M is a 62.5/125 Multimode OM1 multi-fiber distribution cable with 8 fiber strands designed for general indoor use. The L-com FOB-MFD-8FM1R-M is constructed with a thick and durable 5.6mm jacket which offers excellent strength and protection during installation and operation. The L-com FOB-MFD-8FM1R-M has a riser rated jacket and the tight buffer fibers inside are color coded for easy identification for termination. The L-com FOB-MFD-8FM1R-M is perfect for trunk cable ran between building floors and data center equipment. To compliment the FOB-MFD-8FM1R-M bulk cable, L-com carries a wide variety of connectors, hand tools, connector cleaners, and consumables for any field application. The L-com FOB-MFD-8FM1R-M is in stock and ready to ship same day, Order Online Today.

Features
  • 62.5/125 Multimode OM1
  • Indoor 8 Fiber Distribution Cable
  • 5.6mm Diameter Jacket
  • OFNR Riser Rated Jacket
  • Color coded fibers for easy Identification and Termination

Application
  • LAN Backbone
  • Data Centers
  • Trunk Cabling
  • FTTH


Documents and Resources