To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Inductive Proximity Sensor, cylindrical, M12 threaded, non-shielded, Ni-Cu alloy, NPN NO, sensing distance 4mm, 4-pin M12 connector

The L-com PXINDTRN12-04NO-E2 is a proximity sensor, which is used in countless IoT and industrial automation applications. This inductive proximity IOT sensor is designed in a cylindrical shape and is suitable for the materials production, warehouse automation, automotive, food, and beverage industries. Our IP67 sensor has a sensing distance of 4.00 mm, which allows users to count, inspect objects, and detect their presence and position without physical contact. This proximity sensor is made of corrosion resistant nickel copper alloy and has a tough IP67 housing.

The unshielded sensor has a M12 housing, fast response and NPN output. This NPN inductive proximity sensor requires a 10 to 30 VDC power supply and 4-pin M12 A-coded cable.

The PXINDTRN12-04NO-E2 proximity sensor is newly developed product characterized for response frequency of 1 KHz and it is resistant to wet and/or dusty environments. The sensor operates at working temperatures ranging from -25.0 to 75.0 degrees C with 15.0 % hysteresis.

L-com has the largest in-stock selection of nickel copper alloy housing proximity IoT sensors with same-day shipment for domestic and international orders. We are committed to developing and supporting solutions that fuel IoT applications to help your business reduce operational costs, increase revenue, and improve business efficiencies. As we continue to invest in R&D and IoT technologies, we will push to offer true end-to-end connectivity solutions that add value to you. For further information on similar products, our expert technical support and trained sales team can get you the perfect inductive proximity sensor per your requirements.


Features
  • Fast response
  • Corrosion resistant housings
  • Immunity to wet and/or dusty conditions
  • Short-circuit protection
  • IP67 protection
Application
  • Industrial Automation
  • Automotive
  • Materials production
  • Warehouse automation
  • Food & Berverage

SKU PXINDTRN12-04NO-E2
QTY available 10
Quantity Price
1 - 24 $15.50
25 - 49 $14.88
50 - 99 $14.42
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $15.50

Key Specifications

Key Specifications