Bulgin’s PX0411/12S/6065 is a 400 series buccaneer power connector from L-com that mates with the PX0411 series connector. This inline cable connector has an 12-contact with gold-plated copper contact and axial screw termination type. Our circular power connector has a 28 AWG conductor size and a 19.1 mm diameter over the coupling ring.
Our connector is designed to operate at temperatures ranging from -40 to 80 degrees C and has a waterproof wiring connection. This PX0411/12S/6065 power connector from L-com features a UL94V-0 flammability rating and IP68 IP ratings. The polyamide body material of this cable connector allows it to handle a maximum voltage of 50 V and a current of up to 1 A.
This circular power connector from L-com is for harsh environmental conditions in various power levels and pin counts and carries UL, CSA, and VDE approvals. The socket-type connector has a 6mm and 6.5mm cable diameter. Our IP68-rated PX0411/12S/6065 power connector is suitable for industrial, commercial, marine/wastewater, transport & infrastructure, medical, recreation & leisure, agriculture/food processing, and consumer electronics applications.
L-com offers an excellent selection of inline circular power connectors with same-business-day shipping for local, international, and domestic orders. Our knowledgeable sales team and professional technical assistance can assist you in obtaining the perfect 12-contact cable connector for your needs, including more information on related products. If you have any inquiries about our power connector or other components, please contact our experienced technical support and sales teams.
Features
- Mates with Flex Cable connectors PX0400, PX0402 & PX0410
- Plug or Socket
- 2, 3, 4, 6, 8, 10 or 12 Contact
- For Inline cable connection
- Contacts supplied separately