To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Inline Cable Connector PX0921 Series 10-Contact, Socket, 13mm-15mm Cable, Polyamide, 250 V, (Yellow Gland)

Bulgin's PX0921/10/S from L-com is a 900 series buccaneer circular power connector that mates with PX0911 or PXA911 mounting versions. This PX0921 series has a 10-contact inline circular cable connector with nickel-plated brass contact and axial screw termination type. The positive and fast-acting locking ring can be turned with a gloved hand.

Our connector is designed to operate at temperatures ranging from -40 to 85 degrees C and has a waterproof wiring connection. This PX0921/10/S power connector from L-com features a UL94V-0 flammability rating and IP68 or IP69K IP ratings. The polyamide body material of this yellow gland cable connector allows it to handle a maximum voltage of 250 V. Also, the connector has a nitrile O-ring and a silicone rubber gasket material.

This circular power connector from Bulgin is for harsh environmental conditions in various power levels and pin counts, and carries UL, CSA, and VDE approvals. The socket type connector has a 13mm and 15mm cable diameter as standard and strain relief clamp. Our PX0921/10/S power connector is suitable for industrial, commercial, marine/wastewater, transport & infrastructure, medical, recreation & leisure, agriculture/food processing, and consumer electronics applications.

L-com offers an excellent selection of inline circular power connectors with same-business-day shipping for local, international, and domestic orders. Our knowledgeable sales team and professional technical assistance can assist you in obtaining the perfect 10-contact circular cable connector for your needs, including more information on related products. If you have any inquiries about our power connector or other components, please contact our experienced technical support and sales teams.


Features
  • Mates with either PX0911 or PXA0911 connectors
  • Plug or socket versions
  • PX0 Series 13-15mm cable diameter as standard, 7-13mm with additional Gland Pack PX0980
  • PXA Series 20-22mm cable diameter as standard, 14-20mm with additional Gland Pack PXA980
  • Strain Relief Clamp

SKU PX0921/10/S
QTY available 5
Quantity Price
1 - 24 $68.58
25 - 49 $65.15
50 - 99 $61.72
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $68.58

Key Specifications

Key Specifications