To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Highly Stable Pressure Sensor, 0-350kPa, Gauge, Compensated, 19mm diameter

Item # PS781-08G0L1
Availability
4
Price Table
Quantity Price
1 - 24 $30.40
25 - 49 $28.88
50 - 99 $27.36
100 + Call Us
Add to Cart

Description

PS781-08G0L1 is a highly stable piezo-resistive pressure sensor with wide temperature compensation and zero correction. It contains a highly stable silicon die, stainless steel 316L housing with diameter 19mm. The measured pressure is transmitted onto the silicon die through the 316L diaphragm and inner media. This transforms the measured pressure into an electrical signal.

Features
  • 19mm diameter OEM pressure sensor
  • Isolated construction, enable to measure various media
  • Long-term stability ±0.1%FS/year
  • Pressure range: 0-350kPa
  • Wide temperature compensation
Application
  • Aviation and navigation systems
  • Gas and liquid pressure measurements
  • Level measurement
  • Cooling equipment and air conditioning systems
  • Industrial process controls


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov