To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
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
IoT
/
Differential Pressure Sensor
/
PD790 Series
/
Pressure Sensor, 0-1 MPa, Stainless 316L, high static pressure 20MPa, 1.5X overpressure
Pressure Sensor, 0-1 MPa, Stainless 316L, high static pressure 20MPa, 1.5X overpressure
PD790-10M2 is a highly stable and reliable piezo-resistive pressure sensor with wide temperature compensation and zero correction. It contains a highly stable silicon die, stainless steel 316L housing with diameter 19 mm. The measured differential pressure is transmitted onto the silicon die through the 316L diaphragm and inner media. This transforms the measured pressure into an electrical signal.
Features
High Static Pressure 20MPa
Isolated Construction, enable to measure various liquids and gases
Long-term stability ±0.3%FS/Year
Constant Current/Constant Voltage power supply
Pressure range: 0-1MPa
Application
Industrial process control
Differential pressure measurement
Gas, liquid pressure measurement
Pressure checking meter
Venture and eddy-current flow meter
SKU
PD790-10M2
QTY available
2
Quantity
Price
1 - 9
$159.99
10 - 24
$153.59
25 - 99
$147.19
100 +
Call Us
All Prices are in US Dollars and do not include duties
Price
$159.99
Quantity
-
+
Add to Cart
Documents and media
×
Document Name
Actions
Datasheets
View
Download
2D Drawing (.pdf)
View
Download
Key Specifications
Key Specifications
Datasheet
View All