To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Pressure Sensor, 0-100 kPa, Stainless 316L, high static pressure 20MPa, 1.5X overpressure

Item # PD790-03M2
Availability
4
Price Table
Quantity Price
1 - 9 $56.00
10 - 24 $53.76
25 - 99 $51.52
100 + Call Us
Add to Cart

Description

PD790-03M2 is a highly stable and reliable piezo-resistive pressure sensor with wide temperature compensation and zero correction. It contains a highly stable silicon die, stainless steel 316L housing with diameter 19 mm. The measured differential pressure is transmitted onto the silicon die through the 316L diaphragm and inner media. This transforms the measured pressure into an electrical signal.

Features
  • Isolated Construction, enable to measure various liquids and gases
  • Long-term stability ±0.3%FS/Year
  • Pressure range: 0-100kPa
  • Constant Current/Constant Voltage power supply
  • High Static Pressure 20MPa
Application
  • Gas, liquid pressure measurement
  • Industrial process control
  • Pressure checking meter
  • Differential pressure measurement
  • Venture and eddy-current flow meter


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov