To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Pressure Sensor, 0-350kPa, Gauge, 3.3VDC, I2C signal

PS8808-350k3CBNG Digital Output Pressure Transducer is a piezoresistive pressure sensor with 316L stainless steel corrugated diaphragm and isolated oil-filling construction. The sensing package utilizes silicone oil to transfer pressure from the 316L stainless steel diaphragm to the sensing die. The pressure is transformed to an analog electrical signal. With an integrated circuit for temperature compensation and nonlinear correction, it provides output data conforming to I²C interface protocol. It is widely used for various liquid pressure measurements compatible with stainless steel and viton.

Features
  • Constant Current/Constant Voltage power supply
  • Pressure range: 0-350kPa
  • Isolated Construction, enable to measure various liquids and gases
  • Long-term stability ±0.3%FS/Year
  • Output in I2C interface and protocol
Application
  • Cooling equipment and air conditioning system
  • Gas and liquid pressure measurements
  • Aviation and navigation inspection
  • Industrial process control
  • Level Measurements

SKU PS8808-350k3CBNG
QTY available 17
Quantity Price
1 - 9 $57.50
10 - 24 $55.20
25 - 99 $52.90
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $57.50

Key Specifications

Key Specifications