To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Pressure Sensor, 0-70 kPa, Stainless 316L, high static pressure 20MPa, 1.5X overpressure

Item # PD790-02M2
Availability
3
Price Table
Quantity Price
1 - 9 $56.00
10 - 24 $53.76
25 - 99 $51.52
100 + Call Us
Add to Cart

Description

PD790-02M2 is a highly stable and reliable piezo-resistive pressure sensor with wide temperature compensation and zero correction. It contains a highly stable silicon die, stainless steel 316L housing with diameter 19 mm. The measured differential pressure is transmitted onto the silicon die through the 316L diaphragm and inner media. This transforms the measured pressure into an electrical signal.

Features
  • High Static Pressure 20MPa
  • Isolated Construction, enable to measure various liquids and gases
  • Long-term stability ±0.3%FS/Year
  • Pressure range: 0-70kPa
  • Constant Current/Constant Voltage power supply
Application
  • Industrial process control
  • Differential pressure measurement
  • Gas, liquid pressure measurement
  • Pressure checking meter
  • Venture and eddy-current flow meter


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov