To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Pressure Transmitter, 0-1.6MPa, 5V Supply, 0.5-4.5V signal, cable electrical connection NPT1/4 M

PT9503-1600KV6KB2C6 is a highly stable and reliable pressure transmitter with span and zero correction. It is a cost-effective product which adopts micro-fused technology pressure sensor and special designed amplifier circuit. With linear correction and temperature compensation, it can effectively resist water hammer effect, solve the problem of momentary overload pressure and also could meet different needs for pressure measurements and control in various environmental conditions.

Features
  • Pressure range: 0-1.6MPa
  • Gauge pressure transmitter
  • Constant current / Constant Voltage power supply
  • Isolated construction, enable to measure various media
  • Long-term stability ±0.3%FS/Year
Application
  • IoT Terminal
  • Smart Firefighting
  • Smart Agriculture irrigation
  • Pipeline, Water pressure control system
  • Waste Management

SKU PT9503-1600KV6KB2C6
QTY available 1
Quantity Price
1 - 24 $52.99
25 - 49 $50.87
50 - 99 $49.28
100 + Call Us

All Prices are in US Dollars and do not include duties

Product available until inventory is depleted

This product has been discontinued and has availability until the inventory is depleted. Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Price $52.99

Key Specifications

Key Specifications