IP67 M12 8 Position A code Shielded F/UTP Twisted Pair Industrial Outdoor Cable Assembly, M12 F to M12 F, FT2 TPU, Black, 5m

SKU TRG863-P6B-5M
QTY available 18
Quantity Price
1 + $66.99
Price $66.99

All Prices are in US Dollars and do not include duties



L-com stocks the TRG863-P6B-5M 8 Position A-code waterproof M12 cable assembly for use in sensor, actuator, control and Fieldbus applications. The single keyway A-code M12 connectors are IP67 rated when mated and are excellent for lock-down applications. The series is built with a Category 6 compliant twisted pair cable for use where a higher bandwidth and throughput than straight wire is desired or required. Overall foil shield (F/UTP) construction protects your data from EMI and RFI interference. Great for use in wash down applications like food and beverage and restaurants as well as industrial outdoor environments such as those found in motion control and factory floors.

L-com’s TRG863-P6B-5M is built with a UL style 20554 TPU jacket that is resistant to sunlight (UV), oils and chemicals and maintains a FT2 flame rating. It is built with 26AWG stranded conductors for flexibility. The A-code M12 connectors are IP67 rated when properly mated and their secure threaded design makes accidental disconnects almost impossible which protects your critical applications from failure. The TRG863-P6B family is terminated with a M12 8 position (pole) A-code female jack to a M12 8 position (pole) A-code female jack. TRG863-P6B-5M is 5 meters (16.4 feet) in length and black in color. M12 female to female cables are great for bridging or extending existing wiring when your length requirements change or you just need a longer cable run.

The TRG863-P6B series is in stock and available for purchase today. Off the shelf connector options include A-coded, 8 pole male and female M12's as well as standard RJ45's to connect to common networking ports. M12 to M12 variations built with straight conductor wire are also in stock. In addition, Category 5e rated D-code and Category 6a rated X-code options are available for high speed network usage. Contact the technical experts at L-com to support your M12 applications and buy online today to take advantage of our same day shipping.

Features
  • M12 connectors are threaded and IP67 rated when mated properly
  • This assembly is built with Cat 6 rated twisted pair wire with a foil shielded (F/UTP) for EMI/RFI protection; it is intended for use where higher bandwidth and speeds than typical straight wire sensor cable is required
  • UL Style 20554 TPU jacket is resistant to moisture and sunlight (UV), oils, chemicals and has a flame rating of FT2
  • TPU jacket has a robust temperature range of -25°C to +80°C and is built with 26AWG stranded conductors for flexibility
  • Used to connect to M12 devices that utilize an 8 position, A-code (single keyway) connector; this cable is terminated with a M12 8 position (pole) A code female (jack) to a M12 8 position (pole) A code female (jack)

Application
  • Field Bus and CAN bus
  • Food and beverage services
  • I/O connectivity
  • Motion controller, factory automation and industrial control
  • Sensors and actuators


Documents and Resources