IP67 Waterproof Bulkhead or Panel Mount Coupler Kit, Compatible w/ TDG1026KS-C6A-DC

SKU WP67-BHA-DC
QTY available 158
Quantity Price
1 - 24 $28.19
25 - 49 $26.78
50 - 99 $25.37
100 + Call Us
Price $28.19

All Prices are in US Dollars and do not include duties



This part is designed to pass your RJ45 Ethernet signals through a panel or bulkhead while maintaining an IP67 rated seal. This WP67-BHA-DC is designed to fit with coupler TDG1026KS-C6A-DC for a 10gig rated IP67 seal. Don't see the combination you need? Call today and we'll help you find the right connection system for your application.

Features
  • Waterproof IP67 bulkhead or panel mount adapter kit
  • No tools required for assembly
  • Designed to work with die cast coupler TDG1026KS-C6A-DC (not included; see part TDG1026KS-C6A-DC-WPK for all components kitted together)
  • IP67 rated waterproof seal when mated with WP67-RJ45-DC or the TRG695AHF1 or TRG695AHF2 series of cable assemblies
  • Temperature range of -40°C to 68°C; recommended IP67 dust cap: WP67-BHA-CAP

Application
  • Industrial Ethernet
  • Process networks
  • Harsh environment
  • Factory automation
  • Outdoor use