IP67 Waterproof RJ45 Plug Kit, Compatible w/ WP67-BHA-DC

SKU WP67-RJ45-DC
QTY available 822
Quantity Price
1 - 24 $15.19
25 - 49 $14.43
50 - 99 $13.67
100 + Call Us
Price $15.19

All Prices are in US Dollars and do not include duties



L-com's IP67 RJ45 strain relief housings are perfect for repairing or building your own IP67 RJ45 Industrial Ethernet cables. These IP67 strain reliefs are constructed of durable nylon and feature a gasketed housing which prevents moisture and dust from entering the assembly. These kits can be used with both shielded or unshielded RJ45 plugs. The WP67-RJ45-DC is designed to mate with the WP67-BHA-DC adapter for a waterproof seal. L-com also offers Category 6a rated assemblies using this connector under the TRD695AHF1 and TRD695AHF2 lines. Order online today.

Features
  • Waterproof IP67 RJ45 plug kit
  • Field installable with standard RJ45 termination tools
  • RJ45 plug and bulk cable are not included; looking for a terminated assembly instead? check L-com's TRG695AHF1 or TRG695AHF2 series
  • IP67 rated waterproof seal when mated with WP67-BHA-DC or TDG1026KS-C6A-DC-WPK
  • Temperature range of -40°C to 68°C

Application
  • Industrial Ethernet
  • Process networks
  • Harsh environment
  • Factory automation
  • Outdoor use