IP68 MPO Adapter, Inline, without Seal and Nut

SKU FOA-MPN-0
QTY available 4
Quantity Price
1 - 24 $64.99
25 - 49 $61.74
50 - 99 $58.49
100 + Call Us
Price $64.99

All Prices are in US Dollars and do not include duties



The L-com FOA-MPN-0 is an IP68 MPO Fiber Optic Adapter, intended for inline installations. It is similar to the FOA-MPI-0, but does not include the back seal and nut, providing an alternative configuration where these components are not required. Designed for use with single mode fiber and multimode fiber, the FOA-MPN-0 is designed to be durable and provide reliable mechanical mating of cable assemblies in harsh/outdoor environments. The FOC-IPADCAP dust cap is also available to protect this adapter from water and dust ingress when not connected in the field.

Features
  • IP68-rated MPO/MTP adapter/coupler
  • Designed for inline installations of adapters
  • No back seal or nut for applications where smaller footprint is required, or IP rating does not require these components
  • Single mode or Multimode fiber Applications

Application
  • Telecom
  • Broadcast
  • Oil and Gas
  • Renewable Energy
  • Medical