To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

IP68 ODVA Compatible LC Bulkhead Duplex Adapter, SM APC, no Dust Cap

Introducing the L-com FOA-LCBSA-0, an exceptional bulkhead adapter that promises steadfast fiber optic connectivity. Featuring ODVA compatibility and an LC/APC connection, it is optimized for single mode applications, ensuring unparalleled data transmission.

L-com's FOA-LCBSA-0 stands as a testament to reliability, boasting an IP68 rating that ensures unyielding performance even in the most challenging environments. Its duplex design and bulkhead adapter connection guarantee a seamless and uninterrupted connection experience, facilitating the smooth flow of vital information.

This bulkhead adapter goes beyond industry standards, exceeding ODVA requirements for harsh environments. Its rugged construction and high-quality design make it a reliable choice for demanding scenarios. Specifically tailored for single mode applications, the FOA-LCBSA-0 ensures optimal performance, regardless of the operational context.

From FTTA (fiber to the antenna) deployments to distributed antenna systems (DAS) and mobile cell towers, this adapter finds its place in a wide range of applications. It seamlessly connects remote radio units (RRUs) and base band units (BBUs), making it an essential component of critical communication pathways. With its versatility, it serves industries as diverse as military, industrial, broadcasting, oil and gas, transport, and renewable energy.


Features
  • IP68 rated LC/APC duplex bulkhead adapter
  • ODVA compatible
  • Exceeds ODVA requitements for harsh environment
  • Designed for single mode applications
  • Dust cap not included
Application
  • FTTA (fiber to the antenna)
  • Distributed antenna systems (DAS)
  • Mobile Cell Tower
  • RRU (remote radio unit), BBU (base band unit)
  • Military
  • Industrial
  • Broadcast
  • Oil & gas
  • Transport
  • Renewable energy

SKU FOA-LCBSA-0
QTY available 30
Quantity Price
1 - 9 $23.97
10 - 24 $23.01
25 - 99 $22.05
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $23.97

Key Specifications

Key Specifications