To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

LC MM Simplex Fiber Connector for 3.0mm Cable with Flex Boot

L-com's FOC-LCMMS30FB is an LC simplex multimode connector featuring a flexible boot, for additional strain relief and installation radius control. The connector body is tan, and the boot is white. This connector is desgined for use with 3.0mm jacketed fiber

Features
  • LC connector with flex boot
  • For use with multimode fiber
  • For use with fiber diameter of 3.0mm
Application
  • Fiber termination
  • Multimode patch cables
  • Local Area Networks
  • Enterprise Networks

SKU FOC-LCMMS30FB
QTY available 795
Quantity Price
1 - 24 $4.43
25 - 49 $4.25
50 - 99 $4.12
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $4.43

Key Specifications

Key Specifications