Lightning Male to Dual Lightning Female Adapter for Audio & Charging

SKU CALT-35MM-LTCHG
QTY available 9
Quantity Price
1 - 24 $27.99
25 - 49 $26.59
50 - 99 $25.19
100 + Call Us
Price $27.99

All Prices are in US Dollars and do not include duties



This Lightning Male to Dual Lightning Female Y Adapter is the perfect way to charge your device and connect headphones simultaneously. The 48kHz, 24 Bit audio chip brings spectacular high-quality audio. Using your iPhone headphones the adapter also supports calling and supports full volume control. This adapter will also work with 3.5mm headphones and the lightning to 3.5mm adapter, though this set up does not support the headphone volume controls. This adapter will not support dual audio, dual charge, or sync.

Features
  • Dual function Charge and Audio
  • 48kHz, 24 Bit Audio Chip
  • Works with iOS 10.3 and up
  • iPhone 6, 6+, 7, 7+, 8, 8+ & X
  • 5 Inch Y Style Adapter
  • (1) Lightning Male to (2) Lightning Female
  • Black
  • Flat Cable

Application
  • Lightning
  • 3.5 Audio & Charging Adapter
  • i-Phone, I-Pod, and i-Pad

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.