To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Locking IEC C13 Field-Term Connector, Straight

Locking IEC C13 Field-Term Connector, Straight

L-com’s ACPWRC-C13L connector is one of the most popular and internationally recognized IEC C13 power connectors. This IEC C13 locking connector is a straight form connector that comes with field termination capabilities. The C13 connector features a unique locking mechanism, which can be used in any standard port, so no special hardware is needed.

The C13 locking connector from L-com has screw-down terminals, which eliminate the need for soldering and can be handled with a simple Philips head screwdriver. This ACPWRC-C13L female C13 power connector is in stock and ready to ship at your earliest convenience. Our high-quality C13 connectors with field termination ensure the best performance and reliability based on your specifications and needs.

L-com’s ACPWRC-C13L C13 connectors with field termination and screw-down terminals are easy to install, making them ideal for quick and simple power cord installation or repair. The locking mechanism of this C13 female connector makes the connection pull/vibration proof and ensures that the cord will not be accidentally disconnected. These C13 power connectors are suitable for data centers, industrial equipment, PDU and server rooms, and replace and repair applications.

L-com has the largest in-stock selection of straight C13 locking connectors with same-day shipment. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect female C13 power connector as per your requirements.


Features
  • Rated for 15A/250V in US, 10A/250V in Europe and Australia
  • Locking Mechanism that will protect from accidental disconnect due to tension or vibration
  • Simple push/pull design
  • Field Termination screw down terminals for simple installation
Application
  • Data centers
  • Industrial Equipment
  • PDU and Server Rooms
  • Replace and Repair

SKU ACPWRC-C13L
QTY available 135
Quantity Price
1 - 24 $16.79
25 - 49 $16.12
50 - 99 $15.61
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $16.79

Key Specifications

Key Specifications