Low Loss Flexible LMR-600-FR Fire Rated Rated Coax Cable Double Shielded with Black FRPE Jacket

SKU LMR-600-FR-LC-BULK
QTY available Call us
Quantity Price
1 + $6.59
Price $6.59

All Prices are in US Dollars and do not include duties



LMR-600-FR-LC-BULK coax cable from L-com is only one of a large number of radio frequency coaxial cable types specifically stocked to be ready for quick shipment. L-com LMR-600-FR-LC-BULK coax cable is manufactured in a flexible design and has a 50 Ohm impedance. This low loss flexible 50 Ohm coax cable LMR-600-FR-LC-BULK is constructed with a 0.590 inch diameter and Black PE jacket.

LMR-600-FR-LC-BULK flexible 50 Ohm coax cable with PVC jacket is rated for a 8 GHz maximum operating frequency. This 50 Ohm 0.590 inch diameter and low loss flexible coax cable is built with a double shield count and RF shielding of 90 dB. L-com LMR-600-FR-LC-BULK coax is constructed with Foam PE dielectric and a maximum operating temperature of +85 degrees C. Times Microwave LMR-600-FR-LC-BULK coax cable specs for this wire properties can be found on its RF coax cable LMR-600-FR-LC-BULK datasheet.

LMR-600-FR-LC-BULK cable is part of more than one million RF, microwave parts in stock at L-com. This Times Microwave low loss LMR-600-FR-LC-BULK coax cable is ready to buy and can be shipped worldwide. L-com also maintains a wide selection of other radio frequency coaxial cable types that ship same-day from our warehouse as with the rest of our other RF/microwave components.

* LMR™ is a trademark of Times Microwave Systems.

Features
  • PE Jacket
  • Max Operating Temperature +85°C
  • Min Install Bend Radius of 1.5 inches
  • Phase Velocity 85% VoP
  • Max Operating Frequency of 8 GHz
  • CMR Fire Rated Coax

Application
  • In-Building Riser Runs
  • Antenna Installations
  • RF Test Systems
  • General Purpose RF Interconnect
  • Laboratory Applications


Documents and Resources

Key Specifications

Key Specifications

Generic Name
LMR-600-FR
Flex Type
Flexible
Impedance
50 Ohm
Dielectric Type
Foam PE
Velocity of Propagation
85 %
Jacket Diameter
0.59 in
Jacket Material
PE
No. of Shields
2
Attenuation at 1 Ghz.
2.64 dB
RF Shielding
90 dB
Frequency, Max
8 GHz
Max Operating Temperature
85 deg C
Center Conductor Type
Solid
Inner Conductor, Number of Strands
1
Minimum Bend Radius, One Time
1.5 in
Minimum Bend Radius, Repeated
6 in
Coax Type
Coax