All Prices are in US Dollars and do not include duties
SPF-375-LC corrugated 50 Ohm coax cable with FRPE jacket is rated for a 6 GHz maximum operating frequency. This coaxial cable is built with a Copper outer conductor and RF shielding of 100 dB. L-com SPF-375-LC coax is constructed with Foam PE dielectric and a maximum operating temperature of 85 degrees C. Times Microwave SPF-375-LC coax cable specs for this wire can be found on its RF coax cable SPF-375-LC datasheet.
SPF-375-LC cable is part of more than one million RF and microwave parts in stock at L-com. This Times Microwave low loss SPF-375-LC coax cable is ready to buy and can be shipped worldwide. L-com also maintains a wide selection of other radio frequency coaxial cable products that ship same-day from our warehouse as with the rest of our other RF/microwave components.