Low Loss Superflexible Corrugated SPF-500 Fire Rated Coax Cable with Black FRPE Jacket, By The Foot

SKU SPF-500-LC
QTY available 100
Quantity Price
1 + $3.03
Price $3.03

All Prices are in US Dollars and do not include duties



SPF-500-LC coax cable from L-com is one of several radio frequency coaxial cable types specifically stocked to be ready for quick shipment. Times Microwave SPF-500-LC coax cable, available at L-com, is manufactured in a helically corrugated, superflexible design and has a 50 Ohm impedance. This low loss corrugated coax cable SPF-500-LC is constructed with a 0.545 inch diameter and BK FRPE jacket. The FRPE makes this cable type perfect for CMR riser rated applications.

SPF-500-LC corrugated 50 Ohm coax cable with FRPE jacket is rated for a 6 GHz maximum operating frequency. This coaxial cable is built with a Copper outer conductor and RF shielding of 100 dB. L-com SPF-500-LC coax is constructed with Foam PE dielectric and a maximum operating temperature of 85 degrees C. Times Microwave SPF-500-LC coax cable specs for this wire can be found on its RF coax cable SPF-500-LC datasheet.

SPF-500-LC cable is part of more than one million RF and microwave parts in stock at L-com. This Times Microwave low loss SPF-500-LC coax cable is ready to buy and can be shipped worldwide. L-com also maintains a wide selection of other radio frequency coaxial cable products that ship same-day from our warehouse as with the rest of our other RF/microwave components.


Features
  • PIM < -160 dBc
  • UL Listed, Type CMR Riser Rated Cable
  • Lightweight and Extremely Flexible
  • Low Loss Dielectric 83% VoP
  • Shielding > 100 dB
  • Fire Rated Low Smoke Polyolefin Jacket

Application
  • Distributed Antenna Systems (DAS)
  • UL Listed, Type CMR Riser Applications
  • Low Smoke Requirements
  • Small Cell
  • Outdoor Applications
  • Antenna Jumpers


Documents and Resources

Key Specifications

Key Specifications

Generic Name
SPF-500
Flex Type
Corrugated
Impedance
50 Ohm
Dielectric Type
Foam PE
Velocity of Propagation
83 %
Jacket Diameter
0.545 in
Jacket Material
FRPE
No. of Shields
1
Passive Intermodulation
-158 dBc
RF Shielding
100 dB
Frequency, Max
6 GHz
Max Operating Temperature
85 deg C
Center Conductor Type
Solid
Inner Conductor, Number of Strands
1
Minimum Bend Radius, One Time
2.25 in
Coax Type
Coax