Low Loss Ultra Flexible LMR-100A-UF Indoor Outdoor Rated Coax Cable Double Shielded with Black TPE Jacket, By The Foot

SKU LMR-100A-UF-LC-FT
QTY available Call us
Quantity Price
1 + $1.19
Price $1.19

All Prices are in US Dollars and do not include duties



LMR-100A-UF-LC-FT coax cable from L-com is only one of a large number of radio frequency coaxial cable types specifically stocked to be ready for quick shipment. L-com LMR-100A-UF-LC-FT coax cable is manufactured in a flexible design and has a 50 Ohm impedance. This low loss flexible 50 Ohm coax cable LMR-100A-UF-LC-FT is constructed with a 0.110 inch diameter and Black TPE jacket.

LMR-100A-UF-LC-FT flexible 50 Ohm coax cable with PVC jacket is rated for a 5.8GHz maximum operating frequency. This 50 Ohm 0.110 inch diameter and low loss flexible coax cable is built with a double shield count and RF shielding of 90 dB. L-com LMR-100A-UF-LC-FT coax is constructed with PE dielectric and a maximum operating temperature of +85 degrees C. Times Microwave LMR-100A-UF-LC-FT coax cable specs for this wire properties can be found on its RF coax cable LMR-100A-UF-LC-FT datasheet.

LMR-100A-UF-LC-FT cable is part of more than one million RF, microwave parts in stock at L-com. This Times Microwave low loss LMR-100A-UF-LC-FT coax cable is ready to buy and can be shipped worldwide. L-com also maintains a wide selection of other radio frequency coaxial cable types that ship same-day from our warehouse as with the rest of our other RF/microwave components.

* LMR™ is a trademark of Times Microwave Systems.

Features
  • TPE Jacket
  • Max Operating Temperature +85°C
  • Min Install Bend Radius of 0.25 inches
  • Phase Velocity 66% VoP
  • Max Operating Frequency of 5.8 GHz
  • Ultra Flexible Coax

Application
  • RF Test Systems
  • Antenna Installations
  • Laboratory Applications
  • General Purpose RF Interconnect


Documents and Resources

Key Specifications

Key Specifications

Generic Name
LMR-100A-UF
Flex Type
Flexible
Impedance
50 Ohm
Dielectric Type
PE
Velocity of Propagation
66 %
Jacket Diameter
0.11 in
Jacket Material
TPE
No. of Shields
2
Attenuation at 1 Ghz.
24 dB
RF Shielding
90 dB
Frequency, Max
5.8 GHz
Max Operating Temperature
85 deg C
Center Conductor Type
Solid
Inner Conductor, Number of Strands
1
Minimum Bend Radius, One Time
0.25 in
Minimum Bend Radius, Repeated
1 in
Coax Type
Coax