Low Loss Ultra Flexible LMR-200-UF Indoor Outdoor Rated Coax Cable Double Shielded with Black TPE Jacket LMR-200-UF By The Foot

SKU LMR-200-UF-LC
QTY available 88
Quantity Price
1 + $1.67
Price $1.67

All Prices are in US Dollars and do not include duties



LMR-200-UF-LC coax cable from L-com is only one of a large number of radio frequency coaxial cable types specifically stocked to be ready for quick shipment. L-com Microwave LMR-200-UF-LC coax cable is manufactured in a flexible design and has a 50 Ohm impedance. This low loss flexible 50 Ohm coax cable LMR-200-UF-LC is constructed with a 0.195 inch diameter and Black TPE jacket.

LMR-200-UF-LC flexible 50 Ohm coax cable with TPE jacket is rated for a 8 GHz maximum operating frequency. This 50 Ohm 0.195 inch diameter and low loss flexible coax cable is built with a double shield count and RF shielding of 90 dB. L-com Microwave LMR-200-UF-LC coax is constructed with PE (F) dielectric and a maximum operating temperature of 85 degrees C. Times Microwave LMR-200-UF-LC coax cable specs for this wire properties can be found on its RF coax cable LMR-200-UF-LC datasheet.

LMR-200-UF-LC cable is part of more than one million RF, microwave parts in stock at L-com. This Times Microwave low loss LMR-200-UF-LC coax cable is ready to buy and can be shipped worldwide. L-com also maintains a wide selection of other radio frequency coaxial cable types that ship same-day from our warehouse as with the rest of our other RF/microwave components.

* LMR™ is a trademark of Times Microwave Systems.

Features
  • TPE Jacket
  • Max operating temperature 85°C
  • Min Install Bend radius of 2 inches
  • Phase Velocity 83% VoP
  • Max operating Frequency of 8 GHz

Application
  • Antenna Installs
  • RF Test systems
  • General Purpose RF Interconnect
  • Laboratory applications


Documents and Resources

Key Specifications

Key Specifications

Generic Name
LMR-200-UF
Flex Type
Flexible
Impedance
50 Ohm
Dielectric Type
PE (F)
Velocity of Propagation
83 %
Jacket Diameter
0.195 in
Jacket Material
TPE
No. of Shields
2
Attenuation at 1 Ghz.
12.18 dB
RF Shielding
90 dB
Frequency, Max
8 GHz
Max Operating Temperature
85 deg C
Center Conductor Type
Stranded
Minimum Bend Radius, One Time
0.5 in
Minimum Bend Radius, Repeated
2 in
Coax Type
Coax