Low PIM Flexible TFT-5G-402 Coax Cable Double Shielded with Blue FEP Jacket

SKU TFT-5G-402-LC
QTY available 417
Quantity Price
1 + $5.25
Price $5.25

All Prices are in US Dollars and do not include duties



TFT-5G-402 low pim flexible coax cable by Times Microwave is part of our full line of RF components available for same-day shipping. The TFT-5G-402 plenum rated coaxial cable features a taped PTFE dielectric, solid copper center conductor and a dual-braid outer conductor. These features combine to make the Times Microwave TFT-5G-402 an extremely flexible, low loss and low PIM coax cable that is well suited for Distributed Antenna Systems (DAS), plenum installations or small cells. The tough, FEP jacket provides moisture, UV protection and resistance to corrosive environments. Our datasheet specifications and drawing with dimensions for Times Microwave TFT-5G-402 coax cable are shown below in this PDF. Whether the need is to provide a low PIM jumper connection, low PIM antenna pigtails or simply create a custom cable assembly configuration, L-com has the right TFT-5G-402 cable assemblies for the job.

Features
  • PIM < -160 dBc
  • UL910 Plenum Rated Cable
  • Lightweight and Extremely Flexible
  • Low Loss
  • Good Shielding >80 dB
  • UV Resistant Jacket

Application
  • Base Stations
  • Antenna Pigtails
  • Distributed Antenna Systems (DAS)
  • Plenum Installations
  • Small Cells
  • Multi-Carrier Communication Systems


Documents and Resources

Key Specifications

Key Specifications

Generic Name
TFT-5G-402
Flex Type
Flexible
Impedance
50 Ohm
Dielectric Type
PTFE
Velocity of Propagation
76 %
Jacket Diameter
0.16 in
Jacket Material
FEP
No. of Shields
2
Passive Intermodulation
-160 dBc
RF Shielding
80 dB
Frequency, Max
5.8 GHz
Max Operating Temperature
150 deg C
Center Conductor Type
Solid
Inner Conductor, Number of Strands
1
Minimum Bend Radius, One Time
0.75 in
Coax Type
Coax

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.