To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Low Profile Flange Mount Connector PX0766 Series 4 Contact Plug Screw Termination (Contacts Supplied Fitted) Black Insert

Bulgin’s PX0766/P low profile flange mount connector offered by L-com from standard buccaneer series is ideal for manufacturers of electrical equipment such as motors, pumps, lighting equipment, process and control gear. Our circular power connector has plug gender configuration along with screw termination and 4 contacts. This UL-certified connector with black insert has a maximum voltage of 277 V and 10 Mohm of insulation resistance.

The Bulgin PX0766/P circular power connector is designed to operate within a temperature range of -20 to 70 deg C. This low profile flange mount connector from L-com is dustproof and waterproof, with an IP rating of IP68 and IP69K. Our UL-certified low profile flange mount connector has a 38.1 mm diameter over coupling ring. Make your online purchase right now to take advantage of our same-day shipping.

The maximum cable acceptance of this low profile flange mount connector is 8 mm with UL94HB flammability rating. Our PX0766/P circular power connector from L-com is made of polyamide and has brass contact material with nickel plating. Additional dimensions and specifications for this low profile flange mount connector are on our downloadable PDF datasheet above.

L-com is where to buy a circular power connector for quick shipment worldwide because this is only one of more than a million parts/components we have available. Our expert technical support and knowledgeable sales team can assist you in obtaining the connector that meets your needs. Our low profile flange mount connector is in stock and ships the same day from our United States warehouse.


Features
  • Screw Flange Fixing
  • Plug or Socket Versions
  • Contacts 2, 3, 4, 6, 7, 9, 12, 25
  • Mates with Flex Cable Connector
  • Supplied with sealing gasket and screw sealing grommets

SKU PX0766/P
QTY available 5
Quantity Price
1 - 24 $21.36
25 - 49 $20.29
50 - 99 $19.22
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $21.36

Key Specifications

Key Specifications