M12 DC Power 4 Pin T-Code Male Field Termination Connector, IP67, Fits 16-20AWG and 8-10mm Cable, 63V, 12A, Screw-In Style, Black

SKU M12FT4TM
QTY available 90
Quantity Price
1 + $26.19
Price $26.19

All Prices are in US Dollars and do not include duties



The L-com M12FT4TM is a 4-pin T-code field termination connector that is suitable for DC motors, industrial control and factory automation, Power Distribution Units (PDUs) and power supply units, battery connections and charging stations, and renewable energy systems including solar. This T-code connector has a M12 sensor and male gender along with a 4-position connector configuration. Our field termination connector has an IP67 waterproof rating when properly installed and mated with a temperature range of -40 to 105 deg C.

This 4-position M12 connector is built to fit 16 to 20AWG conductor range wire and 8 to 10mm OD range cable. The M12FT4TM from L-com comes with a screw in type attachment and does not require any special tools for installation. Our black T-code field termination connector is designed ideally for DC power T-code applications of up to 12A, 63V.

L-com has one of the largest in-stock selections of M12 sensor T-code male field termination connectors for international and domestic orders. Place your online order right now to take advantage of our same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal 4-position T-code connector for your requirements.


Features
  • M12 DC Power, 4 Position, T-Code Male Field Termination Connector
  • Fit for 16 to 20AWG conductor range and 8.0 to 10.0mm OD range
  • Screw in type; no special tools are required for installation
  • IP67 waterproof rating when properly installed and mated with a temp range of -40° to +105°C
  • Fit for DC Power T code applications of up to 12A, 63V

Application
  • DC Motors
  • Industrial control and factory automation
  • Power distribution units (PDUs) and power supply units
  • Battery connections and charging stations
  • Renewable energy systems including solar