8 Point Center Pin Coaxial Crimp Tool

SKU HT010-0055
QTY available 1
Quantity Price
1 - 9 $202.26
10 - 24 $198.21
25 - 99 $194.17
100 + Call Us
Price $202.26

All Prices are in US Dollars and do not include duties



This professional grade tool makes pin crimping a breeze. Featuring a multipoint design which has proven to be one of the most reliable attachment methods. Designed for use with the BAC-UPL Series plugs.

Features
  • Designed for use with BAC-UPL series connector
  • Center conductor crimp tool
  • Multipoint crimp produces reliable center pin attachment
  • Professional grade tool makes crimping a breeze

Application
  • Coaxial cable assembly
  • Coax installation
  • Coaxial cable repair

Key Specifications

Key Specifications

Tool Type
Crimper, Center Pin