BNC TO BNC RG59 COMPOSITE VIDEO CABLE 6 FT

SKU 20-612-72
QTY available Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


Cable 40% Braided, 6 ft. This cable is primarily used for connecting up video systems that use BNC connectors.


Features
  • Fully Molded Nickel Connectors.
  • Stock BNC cables are ideal for analog video applications.
  • BNC plugs are molded on both ends of RG59 cable.

Key Specifications

Key Specifications

Connector 1 Series
BNC
Connector 1 Gender
Male
Connector 1 Polarity
Standard
Connector Angle 1
Straight
Connector 1 Impedance
50 Ohm
Connector 2 Series
BNC
Connector 2 Gender
Male
Connector 2 Polarity
Standard
Connector Angle 2
Straight
Connector 2 Impedance
50 Ohm
Connector 1 Body Material
Nickel
RF Cable Type
RG59
RF Cable Impedance
50 Ohm