To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Mini DisplayPort to DisplayPort Cable Assembly Supports 1440p, Male Plug to Male Plug, 30 AWG, Black, LSZH, 2 meter

L-com's DPA00007-2M Mini DisplayPort Male to DisplayPort Male cable assembly, available from L-com, is a perfect solution for your high-definition digital audio and graphics needs. This cable assembly is suitable for communications equipment, electronic products, security, consumer technology, and gaming industries. Our Mini DisplayPort 1.4 cable supports HDCP (High-Definition Content Protection) of 1440p screen resolution.

The DPA00007-2M cable assembly from L-com is available in 2 meter length and black in color with a LSZH jacket. This cable assembly has smaller connector footprint than DVI and VGA and also it supports color depth of 6, 8, 10, 12, and 16 bits per component.

This male to male cable assembly has a low smoke zero halogen cable jacket which reduces the amount of toxic and corrosive gases emitted during combustion. This LSZH cable assembly is ideal for military, aviation, automotive, business, residential, and casino applications. This black cable assembly can be used to provide pixel size up to 2560x1600 with digital video.

The L-com DPA00007-2M is a Mini DisplayPort to DisplayPort cable assembly, with same-day shipment for domestic and international orders. We also have the largest in-stock selection of digital, VGA and USB cable assemblies. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the Mini DisplayPort Male to DisplayPort Male cable assemblies for your requirement.


Features
  • Smaller connector footprint than DVI and VGA
  • Supports color depth of 6, 8, 10, 12, and 16 bits per component
  • Used to transfer Audio and Video to DisplayPort enabled PCs and monitors
  • Provides Pixel Size up to 2560x1600 with digital video
  • Supports HDCP (High-Definition Content Protection) of 720p, 1080p, & 1440p
Application
  • Digital Signage
  • HDPC Display
  • High End Computer Graphics
  • Video Display from Mobile Device
  • DisplayPort Compatible Devices

SKU DPA00007-2M
QTY available 197
Quantity Price
1 - 24 $29.19
25 - 49 $27.73
50 - 99 $26.27
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $29.19

Key Specifications

Key Specifications