To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Mini DisplayPort Male to HDMI Female, 1080P@60Hz, Black

L-com’s LMDPHDMIAD-MF adapter is ideal for digital signage, HDPC display, high-end computer graphics, and mini DisplayPort compatible device applications. Our Mini DisplayPort male to HDMI female adapter is thunderbolt 2 compatible and supports 1080p@60Hz resolutions. This adapter features PVC as the strain relief material.

The LMDPHDMIAD-MF power delivery adapter available from L-com offers a more economical option than purchasing a new cable. This 1080p@60Hz compatible adapter consists of a Mini DisplayPort male to HDMI female connector. The compact design and gold-plated contacts make this adapter lightweight and portable, yet sustainable.

L-com’s LMDPHDMIAD-MF adapter’s plug and play capability allow connection of any PC to a 1080p Ultra HDTV or monitor to enjoy a truly cinematic experience. Our high-quality Push-On digital adapter is suitable for indoor usage. This adapter is available in black to blend in with most A/V installations without standing out.

The LMDPHDMIAD-MF Mini DisplayPort adapter from L-com has same-day shipment for domestic and international orders. This adapter is used for mobile/cellular providers, internet service providers, cable companies, data communication and IT departments. For further information on similar products, our expert technical support and trained sales team can get you to the perfect Mini DisplayPort adapter as per your requirement.


Features
  • Used to convert Mini DisplayPort output from a PC or Laptop to a HDMI display
  • Plug and Play
  • 1080P Support
  • Rugged Molded Construction
  • Compact Design
  • Gold Plated Contacts
Application
  • Digital Signage
  • HDPC Display
  • High End Computer Graphics
  • Video Display from Mobile Device
  • Mini DisplayPort Compatible Devices

SKU LMDPHDMIAD-MF
QTY available 438
Quantity Price
1 - 24 $19.79
25 - 49 $18.80
50 - 99 $17.81
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $19.79

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov