MPO Duplex Coupler, Translucent Internal Shutter, Key Up-Key Down, Black/Green

SKU FOA-824-GRN
QTY available 74
Quantity Price
1 - 24 $39.19
25 - 49 $37.23
50 - 99 $35.27
100 + Call Us
Price $39.19

All Prices are in US Dollars and do not include duties



The L-com FOA-824-GRN duplex MPO coupler is built with a internal dust shutter that keeps the couplers interior clean from dust and debris when not in use, and protects the users eyes from exposure to lasers. The L-com FOA-824-GRN is designed for front of rack use, and with a SC footprint it can be used to replace LC and SC couplers to add more fibers to your rack. The L-com FOA-824 couplers come color coded to denote Single Mode or Multimode use. These couplers are ideal for today's high speed networking environment where cleanliness is an absolute requirement for performance. The L-com FOA-824-GRN is one of thousands of fiber optic products in-stock and ready to ship. Order Online Today!

Features
  • Compatible with standard MPO connectors
  • Internal shutter protects against dust and contaminants; Protects users eyes from lasers
  • SC Footprint with reduced flange mount ears
  • Housings are color coordinated for Single Mode and Multimode
  • Designed for front of rack usage

Application
  • High EMI/RFI Environments
  • Racks and Panels
  • Server Rooms
  • LAN
  • Security