MPO male w/ pins Hi-Density rack mount chassis with 48 LC Multimode fiber OS2

The L-com FSP-MPM-HDRK-048LCSM is a 19" EIA compliant high density rack mount chassis containing 48 LC connections in front to 4x12 fiber MPO adapters in the rear. The L-com FSP-MPM-HDRK-048LCSM is rated for Single mode OS2 9/125 applications. The L-com FSP-MPM-HDRK-048LCSM provides technicians and IT managers the perfect solution for space saving in crowded racks and datacenters. One of thousands of products that are in stock and ready to ship today from L-com.

Features
  • Single mode OS2 9/125 Applications
  • 48 LC Connections to 4x12 MPO
  • High Density Rack Mount Chassis
  • 1U rack height saves valuable space, 19” X 1.75”
Application
  • Data Center Management
  • Server Connectivity
  • Telecommunications
  • Fiber Optic Network Infrastructure

SKU FSP-MPM-HDRK-048LCSM
QTY available 13
Quantity Price
1 - 4 $300.18
5 - 9 $288.17
10 - 24 $276.17
25 + Call Us

All Prices are in US Dollars and do not include duties

Price $300.18

Key Specifications

Key Specifications