N Female Bulkhead Connector Clamp/Solder Attachment For RG178, .640 inch DD Hole

Item # LCCN3028
Availability
33
Price Table
Quantity Price
1 - 24 $7.63
25 - 49 $7.32
50 - 99 $7.10
100 + Call Us
Add to Cart

Description

L-com’s N female bulkhead connector for RG178 coax uses a crimp/solder attachment method. This N connector is one of the many RF coaxial connectors in L-com’s product line up and like all our products, they will ship the same day. Our N female bulkhead connector operates in the frequency range supported by RG178 coax.&&The specifications and a basic dimensional drawing for LCCN3028 female bulkhead N connector can be found in this datasheet PDF. L-com’s portfolio of RF and microwave connectors allows users to choose from a large number of options when building assemblies to fit their RF interconnect needs. RF cables can be created to fulfill many interconnect applications ranging from In the Box hookup, test equipment connectivity or as part of a system installation. In addition to an offering of RF connectors and coaxial cable, L-com offers both standard and custom cable assemblies to fit a customer’s specific needs.

Features
  • Designed to industry standard interface dimensions
  • Quality body materials and plating
  • Clamp/solder attachment
  • Operates to coax
Application
  • RF Boxes and components
  • RF Test Systems
  • General Purpose RF Interconnect
  • Laboratory applications


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov