NEMA 5-20P to C19, Power Cord, 12 AWG, 20 A, 125V, 25 FT

SKU N520P-C19-20-25F
QTY available 43
Quantity Price
1 - 24 $50.99
25 - 49 $48.95
50 - 99 $47.42
100 + Call Us
Price $50.99

All Prices are in US Dollars and do not include duties



L-Com's N520P-C19-20-25F large gauge power cord is designed for powering devices that have higher power requirements which are commonly found in data centers and larger server applications. This power cable is a NEMA 5-20P to C19 cable among the vast line of power cords from L-Com. This 125-volt extension cord’s connectors come in black color with C19 connectors.

The N520P-C19-20-25F power cable features 25 FT feet of cordage that is used to connect powered equipment such as PCs, servers, routers, and switches. These rugged power cords NEMA 5-20P to C19 connectors are common in large server rooms and datacenters where high-output devices such as PDUs (power distribution devices) are located. The 25 FT feet N520P-C19-20-25F is rated for 20 amps and 125 volts.

This NEMA 5-20P to C19 cord makes it easy to connect your devices to a power source. This N520P-C19-20-25F power cable is built with black PVC jacket. L-Com have the largest in-stock selection of multi-length power cords, and the N520P-C19-20-25F is available for same-day shipment for domestic and international orders.

Our L-Com power cord specialists are ready and available to answer any questions you may have on the N520P-C19-20-25F power cable. Contact L-Com's expert technical support for assistance with the 20 A 125 V power cord and/or any power cords. Our knowledgeable sales team simplifies the purchasing process and ensures that your N520P-C19-20-25F power cable will be exact to spec.


Features
  • 20 Amp 125 Volt
  • Black PVC 105°C Jacket
  • 12 AWG Conductors
  • N5-20P to C19
  • Use with high power devices that require heavier guage wires

Application
  • High Powered Devices
  • PC/Server
  • Power Extension
  • PDUs


Documents and Resources