To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

10x8x5" UL® Listed Black Weatherproof Industrial NEMA Enclosure w/Blank Non-Metallic Mounting Plate

The NBB100805 is a UL® Listed rugged weatherproof enclosure that is ideal for both indoor and outdoor applications. Constructed from molded halogen free self extinguishing fiberglass reinforced polyester, it is well suited for high temperature or corrosive environments. The integral mounting flange allows it to be wall mounted as well as on a flat surface. The fully gasketed lid features a stainless steel continuous hinge and a stainless steel quick release latch with padlock hasp.

The fully gasketed lid features a stainless steel continuous hinge and stainless steel quick release latches with padlock hasps. The black color of the NBB series makes these enclosures ideal for security and surveillance equipment since they blend in easier with existing municipality landscapes. The contoured body provides an attractive and contemporary appearance.

The NBB100805 is ideal for custom applications, which may require special modifications to the enclosure. Contact L-com with your custom requirements and let us provide it for you. Integral mounting stand-offs inside the enclosure can be used for mounting plates. Blank and custom mounting plates are available from L-Com.

The NBB100805-KIT01 includes a Blank Non-Metallic Starboard Mounting Plate permitting free form layout of equipment. The Enclosure and Mounting Plate combination is ideal for custom applications. Mounting stand-offs inside the enclosure are used to secure the Mounting Plate.

For additional information and complete specification, click on the Data Sheet link in the Downloads tab.


Features
  • Fully gasketed lid and integral mounting flange
  • NEMA 4X / IP66-11 rated
  • Enclosure made from hot compression molded halogen free, self extinguishing fiberglass reinforced polyester
  • Includes blank non-metallic Starboard mounting plate
  • Stainless steel quick release latch with padlock hasps
Application
  • Industrial control equipment installations
  • Security and surveillance equipment installations
  • Hydraulic or pneumatic control installations
  • Indoor and outdoor installations
  • Wireless network and telecommunications equipment installations

SKU NBB100805-KIT01
QTY available 3
Quantity Price
1 - 9 $267.99
10 - 24 $257.27
25 - 99 $246.55
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $267.99

Key Specifications

Key Specifications