To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

12x10x5 Inch 120 VAC Vented Weatherproof Enclosure

Item # NB121005-10V
Availability
47
Price Table
Quantity Price
1 - 9 $361.99
10 - 24 $354.75
25 - 99 $347.51
100 + Call Us
Add to Cart

Description

The Enclosure...The box is a rugged weatherproof enclosure that is ideal for both indoor and outdoor applications. Constructed from molded fiberglass reinforced polyester, it is well suited for high temperature or corrosive environments. The mounting flange allows it to be wall mounted as well as on a flat surface. The raised lid features a stainless steel continuous hinge and stainless steel quick release latches with padlock hasps. The raised lid is fully gasketed. The enclosure material is UV stabilized and comes in machine tool gray.

Mounting Plate...The aluminum mounting plate has provisions to mount WLAN equipment from Cisco®, Symbol®, D-Link®, HyperLink and more (see mounting plate drawing). Other HyperLink equipment such as Power-Over-Ethernet products and Power Supplies can be mounted as well. The plate features a standard surge protected, duplex 120 VAC outlet and a terminal block for easy hook up to the externally provided line power.

Vented Enclosure...The NB121005-10V features a vented lid with removable filters and vent covers on the outside of the enclosure.

Lightning Protection...Surge protection is provided as a standard feature on the internal AC outlets. In addition, the unit can accept up to two optional bulkhead-mount N-Type lightning protectors to protect the coaxial cable runs. The HGLN-CAT5 lightning protector can be used with Power-over-Ethernet applications and custom mounted in the enclosure.


Features
  • Stainless steel quick release latches with padlock hasps
  • Features aluminum mounting plate with surge protected Duplex 120 VAC Outlet
  • Fully gasketed raised Vented lid with removeable filters & integral mounting flange
  • Molded Fiberglass Reinforced Polyester (FRP) industrial Enclosure
  • NEMA Type 3R, 3X / IP24 rated
Application
  • Corrosive environments & hotspot applications
  • Rapid Deployment Installations
  • Remote Wireless LAN WiFi equipment installations
  • Indoor and outdoor installations
  • Protection of equipment from theft or damage


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov

Similar Products